(777)600V Control (AWM Style) Cable
(401)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(68)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1310)Instrumentation Cable
(475)UL 300V PLTC-ER Cable
(37)UL 300V PLTC Cable
(206)UL 600V TC/TC-ER Pairs/Triads
(126)UL Thermocouple
(34)CSA CIC Cable
(13)CSA ACIC Cable
(94)Control / Power Cable
(848)VFD Cable
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
(3636)Modular Couplers
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
(1061)M12
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
(25)Data Connectors
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
Fiber Raceway Tee, 12x12, with Lid, Yellow
| Environmental Space: | Indoor |
| Weight: | 2.689 lbs |
| Overall Height: | 4.488 in (113.995 mm |
| Overall Width: | 15.944 in |
| Overall Length: | 14.094 in |
| Material |
|---|
| Fire retardant plastic, Halogen free, UL94-VO rated |
| Item # | Color | Length |
|---|---|---|
| FRCT8YL | Yellow | 14.094 in |
| Notes: | This tee is used to provide a tee intersection with standard 300mm straight ducting. It requires a slotless joiner at each interface, which provides a smooth & strong joint. Joiners, available separately. |
| Update and Revision: | Revision Number: 0.183 Revision Date: 03-28-2024 |