Product Hierarchy
Product Hierarchy

FRCT7YL4 - Fiber Raceway Tee, 8x12, Lid


Fiber Raceway Tee, 8x12, with Lid, Yellow

Product Overview

Environmental Space: Indoor

Material

Weight: 3.439 lbs
Overall Height: 4.606 in (116.992 mm
Overall Width: 12.716 in
Overall Length: 14.055 in

Product Material

Materials
Material
Fire retardant plastic, Halogen free, UL94-VO rated

Related Part Numbers

Variants
Item #ColorLength
FRCT7YL4Yellow14.055 in

Product Notes

Notes: This tee is used to provide a 220mm tee intersection with standard 300mm straight ducting. Also needed are joiners for 300mm x 100mm duct; either: standard joiners or slotless joiners; and joiners for 220mm x 100mm duct; either: standard joiners or slotless joiners are available separately. All the joiners for the duct connections provide a smooth and strong joint, with mating items.

History

Update and Revision: Revision Number: 0.72 Revision Date: 03-28-2024
No accessories are available for this product