Product Hierarchy
Product Hierarchy

FRCT4YN2 - Fiber Raceway Tee, 4x8, Reducer


Fiber Raceway Tee, 4x8, without Lid, Yellow, Reducer

Product Overview

Environmental Space: Indoor

Material

Weight: 1.468 lbs
Overall Height: 4.133 in (104.978 mm
Overall Width: 9.842 in
Overall Length: 11.811 in

Product Material

Materials
Material
Fire retardant plastic, Halogen free, UL94-VO rated

Related Part Numbers

Variants
Item #ColorLength
FRCT4YN2Yellow11.811 in

Product Notes

Notes: This tee is used to provide a 100-mm tee intersection with standard 220mm straight ducting. It requires standard joiners for the interfaces, which provides a smooth & strong joint. Alternatively, slotless joiners can be used.

History

Update and Revision: Revision Number: 0.72 Revision Date: 03-28-2024
No accessories are available for this product