(4)| Environmental Space: | Indoor |
| Weight: | 2.054 lbs |
| Overall Height: | 4.133 in (104.978 mm |
| Overall Width: | 14.173 in |
| Overall Length: | 11.653 in |
| Material |
|---|
| Fire retardant plastic, Halogen free, UL94-VO rated |
| Item # | Color | Length |
|---|---|---|
| FRCT4YL | Yellow | 11.653 in |
| Notes: | This tee is used to provide a tee intersection with standard 220mm straight ducting. It requires a standard joiner at each interface, which provides a smooth & strong joint. Alternatively, a slotless joiner can be used. |
| Update and Revision: | Revision Number: 0.202 Revision Date: 03-28-2024 |