(4)| Environmental Space: | Indoor |
| Weight: | 0.121 lbs |
| Overall Height: | 2.204 in (55.982 mm |
| Overall Width: | 5.039 in |
| Overall Length: | 3.582 in |
| Material |
|---|
| Fire retardant plastic, Halogen free, UL94-VO rated |
| Item # | Color | Length |
|---|---|---|
| FRCT1YL | Yellow | 3.582 in |
| Notes: | This tee is used to provide a tee intersection with standard 50mm straight ducting. It requires a standard joiner at each interface, which provides a smooth & strong joint. |
| Update and Revision: | Revision Number: 0.135 Revision Date: 03-28-2024 |