Fiber Raceway Side Spill Out, 90 Degree, 4x4, Lid, Yellow
| Environmental Space: | Indoor |
| Weight: | 0.176 lbs |
| Overall Height: | 2.559 in (64.999 mm |
| Overall Width: | 6.102 in |
| Overall Length: | 3.937 in |
| Item # | Color | Length |
|---|---|---|
| FRCS3YL9 | Yellow | 3.937 in |
| Update and Revision: | Revision Number: 0.69 Revision Date: 03-28-2024 |