(13919)Indoor Fiber Cable
(1457)Indoor/Outdoor Fiber Cable
(7011)Outdoor Fiber Cable
(5151)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(3167)600V Control (AWM Style) Cable
(74)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(809)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(482)VFD Cable
(244)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(200)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(731)Audio, Sound, & Control Cable
(227)Access Control Cable
(80)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(290)Surveillance Cable
(38)Connectors & Outlets
(3434)Modular Couplers
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
(751)Type A
(575)Type A Field Attachables
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
Fiber Raceway Reducer, Right Hand, 220mm/100mm + Lid, with Lid, Yellow
| Environmental Space: | Indoor |
| Weight: | 1 lbs |
| Overall Height: | 4.133 in (104.978 mm |
| Overall Width: | 8.464 in |
| Overall Length: | 9.173 in |
| Material |
|---|
| Fire retardant plastic, Halogen free, UL94-VO rated |
| Item # | Color | Length |
|---|---|---|
| FRCR4YLN | Yellow | 9.173 in |
| Notes: | The 220-100mm RH adaptor is used to provide a reducing connection between standard 220mm and 100mm straight ducting, or tee pieces. The adaptor requires standard joiners at the 220mm & 100mm interfaces, which produces smooth & strong joints. Alternatively, slotless joiners can be used. |
| Update and Revision: | Revision Number: 0.72 Revision Date: 03-28-2024 |