(784)600V Control (AWM Style) Cable
(401)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(68)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1287)Instrumentation Cable
(481)UL 300V PLTC-ER Cable
(37)UL 300V PLTC Cable
(206)UL 600V TC/TC-ER Pairs/Triads
(126)UL Thermocouple
(34)CSA CIC Cable
(19)CSA ACIC Cable
(94)Control / Power Cable
(819)VFD Cable
(113)Flex VFD Cable
(13)Four Conductor Cable
(48)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(106)Safety, Sound, & Security Cable
(767)Audio, Sound, & Control Cable
(239)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(310)Surveillance Cable
(39)Connectors & Outlets
(3651)Modular Couplers
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
(1076)M12
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
Fiber Raceway Top Outlet Assembly, Slotted, 4x4, with Lid, Horizontal, Yellow
| Environmental Space: | Indoor |
| Weight: | 0.947 lbs |
| Overall Height: | 4.015 in (101.981 mm |
| Overall Width: | 10.984 in |
| Overall Length: | 5.669 in |
| Item # | Color | Length |
|---|---|---|
| FRCP3YSNH | Yellow | 5.669 in |
| Update and Revision: | Revision Number: 0.71 Revision Date: 03-28-2024 |