Product Hierarchy
Product Hierarchy

FRCP3YLNV - Fiber Raceway Top Outlet, Vertical Drop, 4x4, Lid


Fiber Raceway Top Outlet, Vertical Drop, 4x4, with Lid, Up, Yellow

Product Overview

Environmental Space: Indoor

Construction

Weight: 0.925 lbs
Overall Height: 8.267 in (209.982 mm
Overall Width: 10.984 in
Overall Length: 5.118 in

Related Part Numbers

Variants
Item #ColorLength
FRCP3YLNVYellow5.118 in

History

Update and Revision: Revision Number: 0.80 Revision Date: 03-28-2024
No accessories are available for this product