Fiber Raceway Elbow, 4x12, 90 Degree Down, without Lid, Yellow
| Environmental Space: | Indoor |
| Weight: | 1.613 lbs |
| Overall Height: | 7.874 in (200.000 mm |
| Overall Width: | 7.874 in |
| Overall Length: | 12.283 in |
| Material |
|---|
| Fire retardant plastic, Halogen free, UL94-VO rated |
| Item # | Color | Length |
|---|---|---|
| FRCE5YN9D | Yellow | 12.283 in |
| Notes: | The 90-degree down elbow is a 300mm vertical drop off with an external lid, so that optical fibre cords within the elbow can be accessed. This is usually installed where a duct system has to traverse a vertical riser situation. There are two 300mm outlets, which use slotless joiners which are available separately. The parts are also available separately: Body and Lid. |
| Update and Revision: | Revision Number: 0.72 Revision Date: 03-28-2024 |