Fiber Raceway Elbow, 4x12, 45 Degree Up, without Lid, Yellow
| Environmental Space: | Indoor |
| Weight: | 0.661 lbs |
| Overall Height: | 5.314 in (134.976 mm |
| Overall Width: | 12.283 in |
| Overall Length: | 4.881 in |
| Material |
|---|
| Fire retardant plastic, Halogen free, UL94-VO rated |
| Item # | Color | Length |
|---|---|---|
| FRCE5YN4U | Yellow | 4.881 in |
| Notes: | The 45-degree up elbow is a 300-mm vertical lead off with an internal lid, so that new fibres can be installed within the elbow and existing fibres removed, where necessary. This is usually used where cables may be already installed and either an angular duct feed off or an alignment adjustment is needed. There are two 300-mm outlets, which use slotless joiners which are available separately. |
| Update and Revision: | Revision Number: 0.72 Revision Date: 03-28-2024 |