Fiber Raceway Elbow, 4x12, 90 Degree Horizontal, with Lid, Yellow
| Environmental Space: | Indoor |
| Weight: | 2.425 lbs |
| Overall Height: | 4.527 in (114.986 mm |
| Overall Width: | 14.960 in |
| Overall Length: | 14.960 in |
| Material |
|---|
| Fire retardant plastic, Halogen free, UL94‐VO rated |
| Item # | Color | Length |
|---|---|---|
| FRCE5YL9H | Yellow | 14.960 in |
| Notes: | The 300mm elbow is used to provide a horizontal, right angled bend (right or left hand) with standard 300mm ducting. A single cover is supplied. A standard or slotless joiner is used at each interface, to produce a smooth and strong joint. These are available separately. |
| Update and Revision: | Revision Number: 0.184 Revision Date: 03-28-2024 |