Product Hierarchy
Product Hierarchy

FRCE5YL4H - Fiber Raceway Elbow, 4x12, 45 Degree Horizontal, Lid


Fiber Raceway Elbow, 4x12, 45 Degree Horizontal, with Lid, Yellow

Product Overview

Environmental Space: Indoor

Construction

Weight: 0.992 lbs
Height: 4.527 in (114.986 mm
Width: 13.385 in
Length: 11.102 in

Product Material

Materials
Material
Fire retardant plastic, Halogen free, UL94-VO rated

Related Part Numbers

Variants
Item #ColorLength
FRCE5YL4HYellow11.102 in

Product Notes

Notes: This elbow provides a method of diverting the 300mm duct system around objects. A cover is supplied. It can be used with a 300mm tee to feed a duct at a 45-degree angle to the main system. The elbow can also be used in pairs to align ducts and other components with an offset. A slotless joiner is used at each interface, to produce a smooth and strong joint. They are available separately.

History

Update and Revision: Revision Number: 0.72 Revision Date: 03-28-2024
No accessories are available for this product