Product Hierarchy
Product Hierarchy

FRCE4YN9U - Fiber Raceway Elbow, 4x8, 90 Degree Up


Fiber Raceway Elbow, 4x8, 90 Degree Up, without Lid, Yellow

Product Overview

Environmental Space: Indoor

Construction

Weight: 0.533 lbs
Height: 5.039 in (127.991 mm
Width: 4.330 in
Length: 9.055 in

Product Material

Materials
Material
Fire retardant plastic, Halogen free, UL94-VO rated

Related Part Numbers

Variants
Item #ColorLength
FRCE4YN9UYellow9.055 in

Product Notes

Notes: The 30-degree up elbow is a 220-mm angled lead off with an internal lid, so that new optical fibre cords can be installed within the elbow and existing fibre cords removed, where necessary. This is usually used where an angular duct feed off or an alignment adjustment is needed. There are two 220-mm outlets. One is equipped with a glued-in, modified joiner. (The special joiner provides a smooth internal curve for optical fibre cords.) The other side uses either a: standard joiner or a slotless joiner that are available separately.

History

Update and Revision: Revision Number: 0.72 Revision Date: 03-28-2024
No accessories are available for this product