Fiber Raceway Elbow, 4x8, 90 Degree Horizontal, without Lid, Yellow
| Environmental Space: | Indoor |
| Weight: | 1.499 lbs |
| Overall Height: | 4.133 in (104.978 mm |
| Overall Width: | 12.007 in |
| Overall Length: | 12.007 in |
| Item # | Color | Length |
|---|---|---|
| FRCE4YN9H | Yellow | 12.007 in |
| Update and Revision: | Revision Number: 0.71 Revision Date: 03-28-2024 |