Product Hierarchy
Product Hierarchy

FRCE4YN4U - Fiber Raceway Elbow, 4x8, 45 Degree Up


Fiber Raceway Elbow, 4x8, 45 Degree Up, without Lid, Yellow

Product Overview

Environmental Space: Indoor

Material

Weight: 0.606 lbs
Overall Height: 5.787 in (146.990 mm
Overall Width: 8.818 in
Overall Length: 4.330 in

Product Material

Materials
Material
Fire retardant plastic, Halogen free, UL94-VO rated

Related Part Numbers

Variants
Item #ColorLength
FRCE4YN4UYellow4.330 in

Product Notes

Notes: The 45-degree up elbow is a 220-mm angled lead off with an internal lid, so that new optical fibre cords can be installed within the elbow and existing fibre cords removed, where necessary. This is usually used where an angular duct feed off or an alignment adjustment is needed. There are two 220-mm outlets. One is equipped with a glued-in, modified joiner. (The special joiner provides a smooth internal curve for optical fibre cords.) The other side uses either a: standard joiner or a slotless joiner that are available separately.

History

Update and Revision: Revision Number: 0.72 Revision Date: 03-28-2024
No accessories are available for this product