Fiber Raceway Elbow, 4x8, 45 Degree Horizontal, without Lid, Yellow
| Environmental Space: | Indoor |
| Weight: | 0.952 lbs |
| Overall Height: | 4.133 in (104.978 mm |
| Overall Width: | 10.236 in |
| Overall Length: | 9.448 in |
| Material |
|---|
| Flame retardant plastic |
| Item # | Color | Length |
|---|---|---|
| FRCE4YN4H | Yellow | 9.448 in |
| Notes: | This elbow provides a method of diverting the 220mm duct system around objects. It can be used with a tee to feed a duct at a 45-degree angle to the main system. The elbow can also be used in pairs to align ducts and other components with an offset. There are two 220-mm outlets. One is equipped with a glued-in, modified joiner. (The special joiner provides a smooth internal curve for optical fibre cords.) The other side uses either a: standard joiner or a slotless joiner that are available separately. |
| Update and Revision: | Revision Number: 0.72 Revision Date: 03-28-2024 |