Fiber Raceway Elbow, 4x8, 45 Degree Down, without Lid, Yellow
| Environmental Space: | Indoor |
| Weight: | 0.639 lbs |
| Overall Height: | 5.275 in (133.985 mm |
| Overall Width: | 5.905 in |
| Overall Length: | 8.976 in |
| Material |
|---|
| Fire retardant plastic, Halogen free, UL94-VO rated |
| Item # | Color | Length |
|---|---|---|
| FRCE4YN4D | Yellow | 8.976 in |
| Notes: | The 45-degree down elbow is a 220-mm angled lead off with an external lid, so that new optical fibre cords can be installed within the elbow and existing optical fibre cords removed, where necessary. This is usually used where an angular duct feed off or an alignment adjustment is needed. There are two 220-mm outlets. One is equipped with a glued-in, modified joiner. (The special joiner provides a smooth internal curve for optical fibre cords). The other side uses either: a standard joiner or a slotless joiner that are available separately. |
| Update and Revision: | Revision Number: 0.72 Revision Date: 03-28-2024 |