Fiber Raceway Elbow, 4x8, 30 Degree Up, without Lid, Yellow
| Environmental Space: | Indoor |
| Weight: | 0.533 lbs |
| Overall Height: | 5.039 in (127.991 mm |
| Overall Width: | 4.330 in |
| Overall Length: | 9.055 in |
| Material |
|---|
| Fire retardant plastic, Halogen free, UL94-VO rated |
| Item # | Color | Length |
|---|---|---|
| FRCE4YN3U | Yellow | 9.055 in |
| Notes: | The 30-degree up elbow is a 220-mm angled lead off with an internal lid, so that new optical fibre cords can be installed within the elbow and existing fibre cords removed, where necessary. This is usually used where an angular duct feed off or an alignment adjustment is needed. There are two 220-mm outlets. One is equipped with a glued-in, modified joiner. (The special joiner provides a smooth internal curve for optical fibre cords.) The other side uses either a: standard joiner or a slotless joiner that are available separately. |
| Update and Revision: | Revision Number: 0.72 Revision Date: 03-28-2024 |