Fiber Raceway Elbow, 4x8, 30 Degree Horizontal, without Lid, Yellow
| Environmental Space: | Indoor |
| Weight: | 0.529 lbs |
| Overall Height: | 4.133 in (104.978 mm |
| Overall Width: | 9.055 in |
| Overall Length: | 6.811 in |
| Item # | Color | Length |
|---|---|---|
| FRCE4YN3H | Yellow | 6.811 in |
| Update and Revision: | Revision Number: 0.69 Revision Date: 03-28-2024 |