Product Hierarchy
Product Hierarchy

FRCE4YN3D - Fiber Raceway Elbow, 4x8, 30 Degree Down


Fiber Raceway Elbow, 4x8, 30 Degree Down, without Lid, Yellow

Product Overview

Environmental Space: Indoor

Material

Weight: 0.661 lbs
Overall Height: 6.889 in (174.981 mm
Overall Width: 6.889 in
Overall Length: 4.173 in

Product Material

Materials
Material
Fire retardant plastic, Halogen free, UL94-VO rated

Related Part Numbers

Variants
Item #ColorLength
FRCE4YN3DYellow4.173 in

Product Notes

Notes: The 30-degree down elbow is a 220-mm angled lead off with an external lid, so that new optical fibre cords can be installed within the elbow and existing optical fibre cords removed, where necessary. This is usually used where an angular duct feed off or an alignment adjustment is needed. There are two 220-mm outlets. One is equipped with a glued-in, modified joiner. (The special joiner provides a smooth internal curve for optical fibre cords). The other side uses either: a standard joiner or a slotless joiner that are available separately.

History

Update and Revision: Revision Number: 0.72 Revision Date: 03-28-2024
No accessories are available for this product