(14289)Indoor Fiber Cable
(1653)Indoor/Outdoor Fiber Cable
(7151)Outdoor Fiber Cable
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
(1268)Instrumentation Cable
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
(818)VFD Cable
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
(1375)Managed Switches
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
(37)Security & Firewalls
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
Fiber Raceway Elbow, 4x8, 90 Degree Down, with Lid, Yellow
| Environmental Space: | Indoor |
| Weight: | 1.234 lbs |
| Overall Height: | 6.535 in (165.989 mm |
| Overall Width: | 6.535 in |
| Overall Length: | 8.818 in |
| Material |
|---|
| Fire retardant plastic, Halogen free, UL94-VO rated |
| Item # | Color | Length |
|---|---|---|
| FRCE4YL9D | Yellow | 8.818 in |
| Notes: | This 90‐degree down elbow is a 220‐mm vertical drop off with an external lid, so that optical fibre cords installed within the elbow can be accessed. This is usually installed where optical fibre cords are to be dropped off below. There are two 220‐mm outlets, which use either: standard joiners or slotless joiners. |
| Update and Revision: | Revision Number: 0.72 Revision Date: 03-28-2024 |