(1176)Fiber Patch Cords
(485)Double-Ended Cordsets
(75)Pigtails
(64)Single-Ended Cordsets
(1)Pre-Terminated Assemblies
(505)AV Assemblies
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
Fiber Raceway Elbow, 4x4, 90 Degree Up, without Lid, Yellow
| Environmental Space: | Indoor |
| Weight: | 0.551 lbs |
| Overall Height: | 6.889 in (174.981 mm |
| Overall Width: | 6.889 in |
| Overall Length: | 4.173 in |
| Item # | Color | Length |
|---|---|---|
| FRCE3YN9U | Yellow | 4.173 in |
| Update and Revision: | Revision Number: 0.69 Revision Date: 03-28-2024 |