Product Hierarchy
Product Hierarchy

FRCE3YN9D - Fiber Raceway Elbow, 4x4, 90 Degree Down

Fiber Raceway Elbow, 4x4, 90 Degree Down, without Lid, Yellow

Product Overview

Environmental Space: Indoor

Material

Weight: 0.551 lbs
Overall Height: 6.692 in (169.977 mm
Overall Width: 6.692 in
Overall Length: 4.330 in

Related Part Numbers

Variants
Item #ColorLength
FRCE3YN9DYellow4.330 in

History

Update and Revision: Revision Number: 0.69 Revision Date: 03-28-2024
No accessories are available for this product