Fiber Raceway Elbow, 4x4, 90 Degree Up, with Lid, Yellow
| Environmental Space: | Indoor |
| Weight: | 0.661 lbs |
| Overall Height: | 6.889 in (174.981 mm |
| Overall Width: | 6.889 in |
| Overall Length: | 4.173 in |
| Material |
|---|
| Fire retardant plastic, Halogen free, UL94-VO rated |
| Item # | Color | Length |
|---|---|---|
| FRCE3YL9U | Yellow | 4.173 in |
| Notes: | The 90-degree up elbow is a 100-mm vertical lead off with an internal lid, so that new optical fibre cords can be installed within the elbow and existing optical fibre cords removed, where necessary. This is usually used where optical fibre cords are to be installed vertically. There are two 100-mm outlets which use either: standard joiners or slotless joiners that are available separately. |
| Update and Revision: | Revision Number: 0.79 Revision Date: 03-28-2024 |