Product Hierarchy
Product Hierarchy

FRCE3YL9D - Fiber Raceway Elbow, 4x4, 90 Degree Down, Lid


Fiber Raceway Elbow, 4x4, 90 Degree Down, with Lid, Yellow

Product Overview

Environmental Space: Indoor

Material

Weight: 0.683 lbs
Overall Height: 6.692 in (169.977 mm
Overall Width: 6.692 in
Overall Length: 4.330 in

Product Material

Materials
Material
Fire retardant plastic, Halogen free, UL94-VO rated

Related Part Numbers

Variants
Item #ColorLength
FRCE3YL9DYellow4.330 in

Product Notes

Notes: The 90-degree down elbow is a 100mm vertical drop off with an external lid, so that optical fibre cords within the elbow can be accessed. This is usually installed where optical fibre cords are to be dropped off below. There are two 100mm outlets, which use either: a standard joiner or a slotless joiner.

History

Update and Revision: Revision Number: 0.72 Revision Date: 03-28-2024
No accessories are available for this product