Fiber Raceway Elbow, 4x4, 45 Degree Horizontal, with Lid, Yellow
| Environmental Space: | Indoor |
| Weight: | 0.661 lbs |
| Overall Height: | 4.133 in (104.978 mm |
| Overall Width: | 5.314 in |
| Overall Length: | 4.960 in |
| Item # | Color | Length |
|---|---|---|
| FRCE3YL4H | Yellow | 4.960 in |
| Notes: | This elbow provides a method of diverting the 100mm-duct system around objects. It can be used with a tee to feed a duct at a 45-degree angle to the main system. The elbow can also be used in pairs to align ducts and other components with an offset. The elbow is connected to the 100mm duct using a standard joiner which are available separately. |
| Update and Revision: | Revision Number: 0.72 Revision Date: 03-28-2024 |