Fiber Raceway Elbow, 4x4, 45 Degree Down, with Lid, Yellow
| Environmental Space: | Indoor |
| Weight: | 0.388 lbs |
| Overall Height: | 4.527 in (114.986 mm |
| Overall Width: | 4.409 in |
| Overall Length: | 5.393 in |
| Material |
|---|
| Fire retardant plastic, Halogen free, UL94-VO rated |
| Item # | Color | Length |
|---|---|---|
| FRCE3YL4D | Yellow | 5.393 in |
| Notes: | This 100-mm down elbow is a 45-degree angled lead off with an external lid, so that new optical fibre cords can be installed within the elbow and existing optical fibre cords removed, where necessary. It is usually used where an angular duct feed off or an alignment adjustment is needed. There are two 100-mm outlets. One is equipped with a modified slotless joiner. (The special joiner provides a smooth internal curve for optical fibre cords.) The other side uses either a: standard joiner or a slotless joiner; that are available separately. |
| Update and Revision: | Revision Number: 0.72 Revision Date: 03-28-2024 |