(188)Server Cabinets
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
(32)Rack & Cabinets Accessories
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
(109)Fiber Raceway Elbow, 2x2, 90 Degree Up, with Lid, Yellow
Environmental Space: | Indoor |
Weight: | 0.088 lbs |
Height: | 3.543 in (89.992 mm |
Width: | 3.543 in |
Length: | 2.086 in |
Material |
---|
Fire retardant plastic, Halogen free, UL94-VO rated |
Item # | Color | Length |
---|---|---|
FRCE1YL9U | Yellow | 2.086 in |
Notes: | The 50mm up elbow assembly is used to provide a vertical right-angled bend with standard 50mm duct. It provides a simple method for directing optical fibre cords between different levels, and has an internal cover so that fibre cords within the elbow are easily accessed. It uses standard joiners which provide smooth & strong joints. |
Update and Revision: | Revision Number: 0.72 Revision Date: 03-28-2024 |