Product Hierarchy
Product Hierarchy

FRCE1YL9H - Fiber Raceway Elbow, 2x2, 90 Degree Horizontal


Fiber Raceway Elbow, 2x2, 90 Degree Horizontal, with Lid, Yellow

Product Overview

Environmental Space: Indoor

Material

Weight: 0.077 lbs
Overall Height: 2.204 in (55.982 mm
Overall Width: 3.582 in
Overall Length: 3.582 in

Product Material

Materials
Material
Fire retardant plastic, Halogen free, UL94-VO rated

Related Part Numbers

Variants
Item #ColorLength
FRCE1YL9HYellow3.582 in

Product Notes

Notes: The 50mm elbow assembly is used to provide a horizontal, right angled bend (right or left hand) with standard 50mm straight ducting. It requires a standard joiner at each interface, which provides a smooth & strong joint.

History

Update and Revision: Revision Number: 0.135 Revision Date: 03-28-2024
No accessories are available for this product