Product Hierarchy
Product Hierarchy

FRCE1YL9D - Fiber Raceway Elbow, 2x2, 90 Degree Down


Fiber Raceway Elbow, 2x2, 90 Degree Down, with Lid, Yellow

Product Overview

Environmental Space: Indoor

Material

Weight: 0.088 lbs
Overall Height: 3.543 in (89.992 mm
Overall Width: 3.543 in
Overall Length: 2.165 in

Product Material

Materials
Material
Flame Retardant Plastic, Halogen free, UL-94-VO rated

Related Part Numbers

Variants
Item #ColorLength
FRCE1YL9DYellow2.165 in

Product Notes

Notes: This 90-degree down elbow is a 50-mm angled lead off with an external lid, so that new optical fibre cords can be installed within the elbow and existing optical fibre cords removed, where necessary. It is usually used where optical fibre cords are to be dropped off below. There are two 50-mm outlets, which use standard joiners; available separately.

History

Update and Revision: Revision Number: 0.72 Revision Date: 03-28-2024
No accessories are available for this product