Product Hierarchy
Product Hierarchy

FRCE1YL4H - Fiber Raceway Elbow, 2x2, 45 Degree Horizontal


Fiber Raceway Elbow, 2x2, 45 Degree Horizontal, with Lid, Yellow

Product Overview

Environmental Space: Indoor

Material

Weight: 0.055 lbs
Overall Height: 2.165 in (54.991 mm
Overall Width: 2.637 in
Overall Length: 2.440 in

Product Material

Materials
Material
Fire retardant plastic, Halogen free, UL94-VO rated

Related Part Numbers

Variants
Item #ColorLength
FRCE1YL4HYellow2.440 in

Product Notes

Notes: This elbow provides a method of diverting the 50mm-duct system around objects. It can be used with a tee to feed a duct at a 45-degree angle to the main system. The elbow can also be used in pairs to align ducts and other components with an offset. The elbow is connected to the 50mm duct using a standard joiner, which is available separately.

History

Update and Revision: Revision Number: 0.72 Revision Date: 03-28-2024
No accessories are available for this product