Fiber Raceway Elbow, 2x2, 30 Degree Horizontal, with Lid, Yellow
| Environmental Space: | Indoor |
| Weight: | 0.044 lbs |
| Overall Height: | 2.204 in (55.982 mm |
| Overall Width: | 2.086 in |
| Overall Length: | 2.322 in |
| Material |
|---|
| Fire retardant plastic, Halogen free, UL94-VO rated |
| Item # | Color | Length |
|---|---|---|
| FRCE1YL3H | Yellow | 2.322 in |
| Notes: | This elbow provides a method of diverting the 50mm duct system around objects. It can be used with a tee to feed a duct at 30 degrees to the main system. The elbow can be used in pairs to align ducts and other components with an offset. The elbow is connected to the 50mm duct using a standard joiner, which is available separately. |
| Update and Revision: | Revision Number: 0.72 Revision Date: 03-28-2024 |