Product Hierarchy
Product Hierarchy

FRCE1YL3D - Fiber Raceway Elbow, 2x2, 30 Degree Down


Fiber Raceway Elbow, 2x2, 30 Degree Down, with Lid, Yellow

Product Overview

Environmental Space: Indoor

Material

Weight: 0.055 lbs
Overall Height: 2.283 in (57.988 mm
Overall Width: 2.047 in
Overall Length: 2.165 in

Product Material

Materials
Material
Flame Retardant Plastic, Halogen free, UL-94-VO rated

Related Part Numbers

Variants
Item #ColorLength
FRCE1YL3DYellow2.165 in

Product Notes

Notes: This 30-degree down elbow is a 50-mm angled lead off with an external lid, so that new optical fibre cords can be installed within the elbow and existing optical fibre cords removed, where necessary. It is usually used where an angular duct feed off or an alignment adjustment is needed. There are two 50-mm outlets, which use standard joiners. Two standard joiners are supplied.

History

Update and Revision: Revision Number: 0.72 Revision Date: 03-28-2024
No accessories are available for this product