Product Hierarchy
Product Hierarchy

FRCDUYL2SK - Fiber Raceway Drop Off Kit and Square Tub, with Lid


Fiber Raceway Drop Off Kit Square Tube 50mm for 100mm; 220mm Duct & 300mm

Product Overview

Environmental Space: Indoor

Material

Weight: 0.264 lbs
Overall Height: 4.133 in (104.978 mm
Overall Width: 8.464 in
Overall Length: 3.740 in

Product Material

Materials
Material
Fire retardant plastic, Halogen free, UL94-VO rated

Related Part Numbers

Variants
Item #ColorLength
FRCDUYL2SKYellow3.740 in

Product Notes

Notes: The drop off assembly is used to provide a safe exit for optical fibre cords, at any point, in either: 300, 220 or 100mm ducting. It fits into a cut - out provided by the cut - out tool; and is used in conjunction with RAMP-OFF, which also clips into the same cut - out. It provides a square opening, over which a 50mm square flexible conduit can be fitted.

History

Update and Revision: Revision Number: 0.72 Revision Date: 03-28-2024
No accessories are available for this product