(1287)Instrumentation Cable
(481)UL 300V PLTC-ER Cable
(37)UL 300V PLTC Cable
(206)UL 600V TC/TC-ER Pairs/Triads
(126)UL Thermocouple
(34)CSA CIC Cable
(19)CSA ACIC Cable
(94)Control / Power Cable
(819)VFD Cable
(113)Flex VFD Cable
(13)Four Conductor Cable
(48)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(106)Safety, Sound, & Security Cable
(767)Audio, Sound, & Control Cable
(239)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(310)Surveillance Cable
(39)Connectors & Outlets
(3663)Modular Couplers
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
(1076)M12
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
Fiber Raceway Cross Connector, 12x12 (300mm x 300mm), Without Lid
| Environmental Space: | Indoor |
| Weight: | 2.447 lbs |
| Overall Height: | 4.133 in (104.978 mm |
| Overall Width: | 15.944 in |
| Overall Length: | 15.944 in |
| Item # | Color | Length |
|---|---|---|
| FRCC8YN | Yellow | 15.944 in |
| Update and Revision: | Revision Number: 0.71 Revision Date: 03-28-2024 |