Fiber Raceway Cross Connector, 12x12 (300mm x 300mm), With Lid
| Environmental Space: | Indoor |
| Weight: | 3.858 lbs |
| Overall Height: | 4.133 in (104.978 mm |
| Overall Width: | 15.944 in |
| Overall Length: | 15.944 in |
| Material |
|---|
| Fire retardant plastic, Halogen free, UL94‐VO rated |
| Item # | Color | Length |
|---|---|---|
| FRCC8YL | Yellow | 15.944 in |
| Notes: | This cross connector is used to establish a right-angled intersection between two 300-mm ducts. I.e. all 4 arms of the connector are connected to 300mm duct or other components, using the standard joiner. 2 x Standard Joiners are supplied. A slotless joiner for 300mm duct is also available NOTE: Care should be taken not to lay more than 50mm depth of pigtails or patch cords in troughing, particularly where they cross each other at right angles. This may occur with this connector. |
| Update and Revision: | Revision Number: 0.170 Revision Date: 03-28-2024 |