Fiber Raceway Cross Connector, 8x8 (220mm x 220mm), With Lid
| Environmental Space: | Indoor |
| Weight: | 2.976 lbs |
| Overall Height: | 4.133 in (104.978 mm |
| Overall Width: | 14.173 in |
| Overall Length: | 14.173 in |
| Material |
|---|
| Fire retardant plastic, Halogen free, UL94-VO rated |
| Item # | Color | Length |
|---|---|---|
| FRCC4YL | Yellow | 14.173 in |
| Notes: | This connector is used to establish a right-angled intersection between two 220-mm ducts. I.e. all 4 arms of the connector are connected to 220mm duct or other components via a: standard joiner or a slotless joiner. Note: Care should be taken not to lay more than 50mm depth of pigtails or patch cords in troughing, particularly where they cross each other at right angles. This may occur with this connector. |
| Update and Revision: | Revision Number: 0.72 Revision Date: 03-28-2024 |