Fiber Raceway Cross Connector, 4x4 (100mm x 100mm), With Lid
| Environmental Space: | Indoor |
| Weight: | 1.146 lbs |
| Overall Height: | 4.133 in (104.978 mm |
| Overall Width: | 9.685 in |
| Overall Length: | 9.685 in |
| Material |
|---|
| Fire retardant plastic, Halogen free, UL94-VO rated |
| Item # | Color | Length |
|---|---|---|
| FRCC3YL | Yellow | 9.685 in |
| Notes: | This connector is used to establish a right angled intersection between two 100mm ducts. I.e. all 4 arms of the connector are connected to 100mm duct or other components using either: a standard joiner or a slotless joiner. Note: Care should be taken not to lay more than 50mm depth of pigtails or patch cords in troughing, particularly where they cross each other at right angles. This may occur with this connector. |
| Update and Revision: | Revision Number: 0.72 Revision Date: 03-28-2024 |