Product Hierarchy
Product Hierarchy

FRCB4YL9SK - Fiber Raceway Break-Out, 4x8, 220mm Drop Down 90 Degree Assebmly


Fiber Raceway Break-Out Kit, 4x8 with Lid, 220mm Drop Down 90 Degree Assebmly

Product Overview

Environmental Space: Indoor

Material

Weight: 10.163 lbs
Overall Height: 5.905 in (149.987 mm
Overall Width: 13.464 in
Overall Length: 78.740 in

Related Part Numbers

Variants
Item #ColorLength
FRCB4YL9SKYellow78.740 in

History

Update and Revision: Revision Number: 0.71 Revision Date: 03-28-2024
No accessories are available for this product