Product Hierarchy
Product Hierarchy

FRCB4YL9 - Fiber Raceway Break-Out, 4x8, 220mm Drop Down 90 Degree


Fiber Raceway Break-Out, 4x8 with Lid, 220mm Drop Down 90 Degree

Product Overview

Environmental Space: Indoor

Material

Weight: 0.749 lbs
Overall Height: 5.905 in (149.987 mm
Overall Width: 13.464 in
Overall Length: 6.692 in

Related Part Numbers

Variants
Item #ColorLength
FRCB4YL9Yellow6.692 in

History

Update and Revision: Revision Number: 0.71 Revision Date: 03-28-2024
No accessories are available for this product