Product Hierarchy
Product Hierarchy

FRCB3YL9DK - Fiber Raceway Break-Out, 4x4, Kit


Fiber Raceway Break-Out Kit, 4x4 With Lid, 90 Degree Bend Down

Product Overview

Environmental Space: Indoor

Material

Weight: 0.943 lbs
Overall Height: 6.692 in (169.977 mm
Overall Width: 10.236 in
Overall Length: 8.070 in

Product Material

Materials
Material
Fire retardant plastic, Halogen free, UL94 VO rated

Related Part Numbers

Variants
Item #ColorLength
FRCB3YL9DKYellow8.070 in

Product Notes

Notes: The 90-degree down elbow kit is a 100mm vertical drop off with an external lid, fitted with an outlet guide, using a standard 100mm duct joiner. This outlet guide (eg. an outlet trumpet) enables optical fibre cords to be dropped-off to a lower duct, at a controlled radius of 30mm. It has removable lids that allow quick and easy installation of optical fibre cords within the elbow. This is usually installed where optical fibre cords are to be dropped off below. There is one 100mm outlet to connect to other duct items, using either: a standard joiner or a slotless joiner; that are available separately.

History

Update and Revision: Revision Number: 0.72 Revision Date: 03-28-2024
No accessories are available for this product