Fiber Raceway Break-Out, 4x4 with Lid, 100mm Drop, Down 90 Degree
| Environmental Space: | Indoor |
| Weight: | 0.551 lbs |
| Overall Height: | 5.905 in (149.987 mm |
| Overall Width: | 8.661 in |
| Overall Length: | 6.692 in |
| Material |
|---|
| Fire retardant plastic, Halogen free, UL94-VO rated |
| Item # | Color | Length |
|---|---|---|
| FRCB3YL9 | Yellow | 6.692 in |
| Notes: | This elbow assembly, down, 900, (incorporating the duct break-out component), is used to provide a safe exit for optical fibre cords to equipment, at any point in a 100, 220 or 300mm duct system. It allows optical fibre cords to feed vertically down to a rack. The elbow clips straight into a cut out, 1 cut wide x 75mm deep, made by the cut out tool or cut out jig. The cut down is made to the top of the ducts, highest, longitudinal rib. This 100 x 100mm duct, elbow, 900, down can accept any standard 100 x 100mm duct item, using a standard or slotless joiner. It can also accept an end cap, that allows one large dia convoluted tube to be connected to it. The tube is Ø75mm ID/Ø88mm OD mm. With a prepared square end, the tube screws into the mating outlet port. The 900, down break out has a snap-fit, removable cover. Accessories/other items available separately. |
| Update and Revision: | Revision Number: 0.87 Revision Date: 03-28-2024 |