Networking & Data Cable
(688)Industrial Ethernet Cable
(180)Enterprise Category Cable
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
(13387)Indoor Fiber Cable
(1441)Indoor/Outdoor Fiber Cable
(6915)Outdoor Fiber Cable
(4731)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(3164)600V Control (AWM Style) Cable
(74)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(809)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(482)VFD Cable
(244)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(200)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(726)Audio, Sound, & Control Cable
(226)Access Control Cable
(80)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(286)Surveillance Cable
(38)Connectors & Outlets
(3405)Modular Couplers
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
(742)Type A
(566)Type A Field Attachables
(357)Type A Receptacles
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
(1011)M12 Power
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
(299)Field Attachables
(34)Receptacles
(84)Tees, Reducers & Adapters
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
(235)Adapter and Splitter
(4)Double-Ended Cordsets
(126)Field Attachables
(16)Receptacles
(29)Single-Ended Cordsets
(60)SPE Connectors
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
(837)Copper Patch Panels
(85)Preloaded Coupler Patch Panels
(2)Fiber Patch Panels
(76)Fiber Cassettes
(498)Modular (Empty) Panels
(6)Adapter Frames
(90)Adapter Strips
(13)Fiber Wall Mounts
(11)Patch Panel Accessories
(45)Broadcast Patch Panels
(1)Industrial Networking
(913)SPIDER Fast/Gigabit Switches
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
(36)Edge Device
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
(76)Network Management
(30)Software Tools
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
(5)macmon SDP
(1)Accessories
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
Fiber Raceway Slotless Joiner, 4x24 (100mm x 600mm), Standard, Yellow
| Environmental Space: | Indoor |
| Weight: | 1.852 lbs |
| Overall Height: | 4.094 in |
| Overall Width: | 3.937 in |
| Overall Length: | 25.354 in |
| Material |
|---|
| Fire retardant plastic, Halogen free, UL94-VO rated |
| Notes: | This joiner is used to link standard 600mm straight ducting with any duct components. It provides a smooth & strong joint. Typical other components are; horizontal elbows and 600mm to 300mm reducers etc.; which require a joiner at each interface. The joiner is first fitted to the square ends of adjacent 600mm duct (or components) and 6 x Ø8mm holes are drilled through both duct sides and ends, matching the holes in the joiner. Then a small Ø8mm screw rivet (supplied) is inserted in each hole. The end of the screw rivet expands to make a mechanically strong and permanent joint. |
| Update and Revision: | Revision Number: 0.2 Revision Date: 11-05-2025 |