Product Hierarchy
Product Hierarchy

FRAS3Y - Fiber Raceway Slotless Joiner, 4x4


Fiber Raceway Slotless Joiner, 4x4 (100mm x 100mm), Standard, Yellow

Product Overview

Environmental Space: Indoor

Material

Weight: 0.176 lbs
Overall Height: 3.937 in (100.000 mm
Overall Width: 1.969 in
Overall Length: 3.937 in

Product Material

Materials
Material
Fire retardant plastic, Halogen free, UL94-VO rated

Related Part Numbers

Variants
Item #ColorLength
FRAS3YYellow3.937 in

Product Notes

Notes: The slotless joiner is used to link standard 100mm straight ducting with itself or any of the other 100mm components; with which it provides a smooth & strong joint. Typical other fittings are: horizontal or vertical elbows, cross connectors, tees, etc.; which require a joiner at each interface. The slotless joiner incorporates three metal spring brackets, which securely grip with the flat face of the mating 100mm duct components. This ensures that a positive, permanent connection is achieved. The slotless joiner is easily and simply locked or released by turning the locking slot through 90 degrees; using either a coin or wide bladed screwdriver.

History

Update and Revision: Revision Number: 0.93 Revision Date: 03-28-2024
No accessories are available for this product