Fiber Raceway Convoluted Tube, 88mm OD, 2 meters Long
| Environmental Space: | Indoor |
| Weight: | 4.629 lbs |
| Overall Height: | 3.464 in (87.986 mm |
| Overall Width: | 2.952 in |
| Overall Length: | 78.740 in |
| Material |
|---|
| Fire retardant plastic, Halogen free, UL94-VO rated |
| Item # | Color | Length |
|---|---|---|
| FRAREY | Yellow | 78.740 in |
| Notes: | * Tough, flame retardant material * Fits larger duct sizes Can be extended using a smaller size convoluted tube, that fits inside the larger size tube Recommended fibre count: (large dia tube) either: 360 x 2mm cords; 210 x 2.4 mm cords; or 160 x 3mm dia cords, maximum * RoHS approval pending Purchase as an item |
| Update and Revision: | Revision Number: 0.181 Revision Date: 03-28-2024 |