Fiber Raceway Snap-Fit Joiner, 4x12, Standard, Kit, Yellow
| Environmental Space: | Indoor |
| Weight: | 0.295 lbs |
| Overall Height: | 4.448 in (112.979 mm |
| Overall Width: | 1.968 in |
| Overall Length: | 12.992 in |
| Material |
|---|
| Fire retardant plastic, Halogen free, UL94-VO rated |
| Item # | Color | Length |
|---|---|---|
| FRAJ5YSKT | Yellow | 12.992 in |
| Notes: | The joiner is used to connect standard 300mm straight ducting with itself or any of the other 300mm duct components, with which it provides a smooth & strong joint. Typical other fittings are horizontal or vertical elbows, cross connectors, tees, etc., which require a standard joiner at each interface. Note: A 300 mm slotless joiner is also available. |
| Update and Revision: | Revision Number: 0.184 Revision Date: 03-28-2024 |