Fiber Raceway Snap-Fit Joiner, 4x8, Standard, Yellow
| Environmental Space: | Indoor |
| Weight: | 0.154 lbs |
| Overall Height: | 3.700 in (93.980 mm |
| Overall Width: | 1.692 in |
| Overall Length: | 9.133 in |
| Material |
|---|
| Fire retardant plastic, Halogen free, UL94-VO rated |
| Item # | Color | Length |
|---|---|---|
| FRAJ4Y | Yellow | 9.133 in |
| Notes: | The joiner is used to connect standard 220mm straight ducting with itself or any of the other 220mm components; with which it provides a smooth & strong joint. Typical other fittings: are horizontal or vertical elbows, cross connectors, tees, etc.; which require a standard joiner at each interface. Note: A 220 mm slotless joiner is also available. |
| Update and Revision: | Revision Number: 0.72 Revision Date: 03-28-2024 |