(777)600V Control (AWM Style) Cable
(401)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(68)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1310)Instrumentation Cable
(475)UL 300V PLTC-ER Cable
(37)UL 300V PLTC Cable
(206)UL 600V TC/TC-ER Pairs/Triads
(126)UL Thermocouple
(34)CSA CIC Cable
(13)CSA ACIC Cable
(94)Control / Power Cable
(848)VFD Cable
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
(3636)Modular Couplers
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
(1061)M12
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
(25)Data Connectors
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
Fiber Raceway Snap-Fit Joiner, 4x4, Standard, Yellow
| Environmental Space: | Indoor |
| Weight: | 0.11 lbs |
| Overall Height: | 3.700 in (93.980 mm |
| Overall Width: | 1.692 in |
| Overall Length: | 4.409 in |
| Material |
|---|
| Fire retardant plastic, Halogen free, UL94-VO rated |
| Item # | Color | Length |
|---|---|---|
| FRAJ3Y | Yellow | 4.409 in |
| Notes: | The joiner is used to connect standard 100mm straight ducting with itself or any of the other 100mm components; with which it provides a smooth & strong joint. Typical other fittings: are horizontal or vertical elbows, cross connectors, tees, etc.; which require a standard joiner at each interface. Note: A 100 mm slotless joiner is also available. |
| Update and Revision: | Revision Number: 0.72 Revision Date: 03-28-2024 |