Product Hierarchy
Product Hierarchy

FRAJ1Y - Fiber Raceway Snap-Fit Joiner, 2x2


Fiber Raceway Snap-Fit Joiner, 2x2, Standard, Yellow

Product Overview

Environmental Space: Indoor

Material

Weight: 0.013 lbs
Overall Height: 0.984 in (24.994 mm
Overall Width: 1.850 in
Overall Length: 2.204 in

Product Material

Materials
Material
Fire retardant plastic, Halogen free, UL94-VO rated

Related Part Numbers

Variants
Item #ColorLength
FRAJ1YYellow2.204 in

Product Notes

Notes: The joiner is used to connect standard 50mm straight ducting with itself or any of the other 50mm components. The connection provides a smooth & strong joint. Typical other fittings: are horizontal or vertical elbows, cross connectors, tees, etc.; which require a standard joiner at each interface.

History

Update and Revision: Revision Number: 0.135 Revision Date: 03-28-2024
No accessories are available for this product